Camera Specification:
LI-OV13B10-MIPI-AF-75D
13M MIPI Mobile Module
$129.00
13 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
13M MIPI Mobile Module
$129.00
13 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Sensor: | OmniVision 13MP CMOS digital image sensor OV13B10 |
| Optical Format: | 1/3.06″ |
| Aperture, F/#: | 2 |
| Focal Length: | 3.8 mm |
| Resolution: | 4208 (H) x 3120 (V) (active pixels) |
| Pixel Size: | 1.12 μm x 1.12 μm |
| Output Format: | 10-bit RGB RAW |
| Frame Rate: | 30 fps @ 4208 x 3120 |
| 30 fps @ 4208 x 2368 60 fps @ 2104 x 1506 60 fps @ 1920 x 1080 |
|
| Color / Mono: | Color sensor |
| Interface: | 4-lane MlPl D-PHY |
| Focusing Distance: |
10cm ~ Infinity |
| Lens FOV: | 75˚ diagonal |
| Weight: | ~ 1g |
Smart phones and feature phones
PC multimedia
Tablets
Wearables
