Camera Specification:
LI-AF0130-VCL-GM2B-085H
$599.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$599.00
For high volume order, please email sales@leopardimaging.com
CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.
| ONSEMI 1.2MP smart iToF sensor AF0130 | |
| RGB-IR | |
| BSI Global shutter | |
| ADI GMSL2 serializer MAX96717G | |
| 940nm band pass filter | |
| Resolution: | 1280 (H) x 960 (V) (active pixels) |
| Optical Format: | 1/3.2″ |
| Pixel Size: | 3.5 μm |
| Maximum Frame Rate: | 60fps @ 1.2MP |
| 100fps @ VGA | |
| Output Format: | RAW, Data Reduction (DR), Integrated Depth Processing (DP) |
| Depth Range: | 0.2m ~ 6.5m |
| Depth Accuracy: |
1.5% |
| FAKRA Power Supply Range: | 12 V ~ 19 V |
| Lens: | FOV H 85.1° |
| Part#: | LI-AF0130-VCL-GM2B-085H |
If you need to download the driver, please contact:support@leopardimaging.com
Robot Navigation
3D Reconstruction
Human-Machine Interaction
Gesture Recognition
Facial Recognition
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor (MIPI Version) | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ✔ | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here