Camera Specification:
LI-OX05C1S-ST80-MIPI-143H
OX05C1S 5MP Global Shutter Stereo RGB-IR MIPI Camera
$299.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
OX05C1S 5MP Global Shutter Stereo RGB-IR MIPI Camera
$299.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| OmniVision 1/2.525″ CMOS 5MP image sensor OX05C1S | |
| Global shutter | |
| 2x 4-lane MIPI CSI-2 | |
| Active Pixels: | 2592 (H) x 1944 (V) |
| Pixel Size: | 2.2 x 2.2 μm |
| Color / Mono: |
RGB-IR |
| Maximum Frame Rate: |
60fps @ 3-exposure HDR |
| Focal Length: | 2.42 ± 5% mm |
| Baseline: |
80mm |
| Focused Distance: |
45cm |
| FOV H: | 143˚ |
| Weight: | ~ 114 g |
If you need to download the driver, please contact:support@leopardimaging.com
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System
| Nvidia JETSON Camera Kit: | Coming soon… |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here