LI-AR0544-GM2B-108H

$429.00

Image Product Quantity

LI-AR0544-GM2B-108H (CAMERA ONLY)
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
ON Semiconductor AR0544 5MP CMOS Sensor
ADI MAX96717G GMSL2 serializer
Lens: FOV H 108˚
Resolution: 2592 (H) x 1944 (V) (active pixels)
Maximum Frame Rate: 60 fps @ Full Size, Linear Mode
Optical Format: 1/4.2−inch 5 MP (4:3)
Pixel Size: 1.4 μm Back Side Illuminated (BSI)
Color / Mono: Color
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0544-GM2B-108H
USB 3.0 EVA Kit Part#: LI-USB30-AR0544-GM2B-108H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Videoconferencing Endpoint
Webcam
Machine Vision Camera
Video Doorbell
Retail In−store Camera, Bodycam, etc.
3D and Stereo Camera

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.