LI-ISX031-10GSFP-118H

$499.00

Image Product Quantity

LI-ISX031-10GSFP-118H (CAMERA ONLY)

10 in stock (can be backordered)

1

LI-PS12-01

62 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™ / IGX Orin™ / Thor™ Developer Kit
Sony Diagonal 7.45 mm CMOS Image Sensor ISX031
Lattice® CertusPro-NX FPGA
10G SFP+ interface
Quantity of Sensor: 1
Focusing Distance 1m
Output Format 8-bit YUV
Power Supply: 12 VDC
IR Filter: 700 nm IR cut filter
Color / Mono: Color
Active Pixels: 1937 (H) x 1553 (V)
Optical Format: 1/2.42″
Pixel Size: 3.0 x 3.0 μm
Lens FOV: 118˚ horizontal
Weight: ~ 120 g
Part#: LI-ISX031-10GSFP-118H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here