LI-USB30-OG05B20-YUV-GM2B-090H

$609.00

Image Product Quantity

LI-OG05B20-YUV-GM2B-090H (CAMERA ONLY)

6 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

LI-PS12-01

Available on backorder

1

LI-GMSL2-USB

419 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.53″ CMOS 5MP image sensor OG05B20
YUV422 data format
Global shutter
ADI GMSL2 serializer MAX96717
12VDC power supply for camera
Color / Mono: Color
ISP: Included
Resolution: TBD
Optical Format: 1/2.53″
Pixel Size: 2.2 x 2.2 μm
Lens FOV: 90˚ horizontal
Focusing Distance: Focus at 1.6m to cover 0.71m ~ infinity
USB 3.0 EVA Kit Part#: LI-USB30-OG05B20-YUV-GM2B-090H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Machine vision
Logistics
Industrial bar code scanning
Robotics

Kit Part#: LI-USB30-OG05B20-YUV-GM2B-090H
Kits include: 1. Serial Camera: LI-OG05B20-YUV-GM2B-090H
2. USB3.0 DeSer Tester: LI-GMSL2-USB
3. 3-Meter Fakra cable
4. USB 3.0 cable
5. 12VDC power supply

Camera Tool Source Code in C#
Capture & Display
Register Access Function
Save file as BMP & RAW format
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
  • LI-OG05B20-YUV-GM2B-090H

    LI-OG05B20-YUV-GM2B-090H

    $499.00