LI-OG05B20-YUV-GM2B-090H

$499.00

Image Product Quantity

LI-OG05B20-YUV-GM2B-090H (CAMERA ONLY)

6 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

296 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.53″ CMOS 5MP image sensor OG05B20
YUV422 data format
Global shutter
ADI GMSL2 serializer MAX96717
Color / Mono: Color
ISP: Included
Resolution: 2592 (H) x 1944 (V) (active pixels)
Optical Format: 1/2.53″
Pixel Size: 2.2 x 2.2 μm
Lens FOV: 90˚ horizontal
Focusing Distance: Focus at 1.6m to cover 0.71m ~ infinity
Part#: LI-OG05B20-YUV-GM2B-090H
USB 3.0 EVA Kit Part#: LI-USB30-OG05B20-YUV-GM2B-090H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Machine vision
Logistics
Industrial bar code scanning
Robotics

Camera Tool Source Code in C#
Capture & Display
Register Access Function
Save file as BMP & RAW format