LI-USB30-VB1940-IR-OMS-GM2B-143H

5.1MP USB3.0 Global Shutter RGB-IR VB1940 GMSL2 Camera

$609.00

Image Product Quantity

LI-VB1940-IR-OMS-GM2B-143H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

296 in stock (can be backordered)

1

LI-PS12-02

98 in stock

1

LI-GMSL2-USB (for IR OMS)

29 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

STMicroelectronics 5.1 MP Global Shutter Image Sensor VB1940
Global shutter
ADI GMSL2 serializer MAX96717
12 VDC power supply for camera
Output Format: RAW RGB-IR, 12-bit / 10-bit / 8-bit
Infrared LED Specs: 940nm wavelength
  AEC-Q102 qualifications
  3B Corrosion Robustness Class
  QTY: 4
Focusing Distance: 0.75m
IR Filter: 940nm dual bandpass filter
Color / Mono: RGB-IR
Resolution: 2560 x 1984 @ 30 fps
Optical Format: 1/2.5″
Pixel Size: 2.25 x 2.25 μm
Lens FOV: 143˚ horizontal
Weight: ~ 315g
USB 3.0 EVA Kit Part#: LI-USB30-VB1940-IR-OMS-GM2B-143H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

Kit Part#: LI-USB30-VB1940-IR-OMS-GM2B-143H
Kits include: 1. Serial Camera: LI-VB1940-IR-OMS-GM2B-143H
2. USB3.0 DeSer Tester: LI-GMSL2-USB
3. 3-Meter Fakra cable
4. USB 3.0 cable
5. 12VDC power supply
Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester.
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
  • LI-VB1940-IR-OMS-GM2B-143H

    LI-VB1940-IR-OMS-GM2B-143H

    $499.00