LI-VB1940-IR-OMS-GM2B-143H

5.1MP Global Shutter RGB-IR VB1940 GMSL2 Camera

$499.00

Image Product Quantity

LI-VB1940-IR-OMS-GM2B-143H (CAMERA ONLY)

8 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

112 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

STMicroelectronics 5.1 MP Global Shutter Image Sensor VB1940
Global shutter
ADI GMSL2 serializer MAX96717
Output Format: RAW RGB-IR, 12-bit / 10-bit / 8-bit output
Infrared LED Specs: 940nm wavelength
  AEC-Q102 qualifications
  3B Corrosion Robustness Class
  QTY: 4
Focusing Distance: 0.75m
IR Filter: Visible + 940nm dual bandpass filter
Color / Mono: RGB-IR
Resolution: 2560 (H) x 1984 (V)
Maximum Frame Rate:
60fps @ full resolution
Optical Format: 1/2.5″
Pixel Size: 2.25 x 2.25 μm
Lens FOV: 143˚ horizontal
Power Supply Range:
9 ~ 19 VDC
Weight:
~ 248g
IP Rating:
IP67
Part#: LI-VB1940-IR-OMS-GM2B-143H
USB 3.0 EVA Kit Part#: LI-USB30-VB1940-IR-OMS-GM2B-143H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00