LI-IMX728-GM2B-070H-SS-AA

RGGB 8.39MP AA GMSL2 070H camera

$529.00

Image Product Quantity

LI-IMX728-GM2B-070H-SS-AA (CAMERA ONLY)

5 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

796 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.30mm 8.39MP CMOS RGGB Sensor IMX728
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 70˚
Resolution: 3857 (H) x 2177 (V) (active pixels)
Maximum Frame Rate: 45 fps @ 3857 x 2177
Optical Format: 1/1.72″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Focusing Distance: 6.1m
Part#: LI-IMX728-GM2B-070H-SS-AA
USB 3.0 EVA Kit Part#: LI-USB30-IMX728-GM2B-070H-SS-AA

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-IMX728-GM2B-030H-SF-AA

    LI-IMX728-GM2B-030H-SF-AA

    $539.00
  • LI-IMX728-GM2B-120H-SF-AA

    LI-IMX728-GM2B-120H-SF-AA

    $459.00