LI-USB30-OX05C1S-GM2B-143H

5MP USB3.0 Global Shutter RGB-IR OX05C1S GMSL2 Camera

$609.00

Image Product Quantity

LI-OX05C1S-GM2B-143H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

296 in stock (can be backordered)

1

LI-PS12-01

Available on backorder

1

LI-GMSL2-USB

415 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.525″ CMOS 5MP image sensor OX05C1S
RAW RGB-IR, 10-bit / 12-bit / 14-bit / 16-bit HDR RAW
Global shutter
USB 3.0 Super Speed support
ADI GMSL2 serializer MAX96717
12 VDC power supply for camera
IR Filter: 940nm Dual bandpass filter
Color / Mono: RGB-IR
Resolution: TBD
Optical Format: 1/2.525″
Pixel Size: 2.2 x 2.2 μm
Lens FOV: 143˚ horizontal
Weight: ~ 86g
USB 3.0 EVA Kit Part#: LI-USB30-OX05C1S-GM2B-143H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

Kit Part#: LI-USB30-OX05C1S-GM2B-143H
Kits include: 1. Serial Camera: LI-OX05C1S-GM2B-143H
2. USB3.0 DeSer Tester: LI-GMSL2-USB
3. 3-Meter Fakra cable
4. USB 3.0 cable
5. 12VDC power supply
Camera Tool Source Code in C#
Capture & Display
Register Access Function
Save file as BMP & RAW format

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-OX05C1S-GM2B-143H

    LI-OX05C1S-GM2B-143H

    $499.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00