LI-OX05C1S-GM2B-143H

5MP Global Shutter RGB-IR OX05C1S GMSL2 Camera

$499.00

Image Product Quantity

LI-OX05C1S-GM2B-143H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

555 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.525″ CMOS 5MP image sensor OX05C1S
10-bit / 12-bit / 14-bit / 16-bit HDR RAW
Global shutter
ADI GMSL2 serializer MAX96717
IR Filter: 940nm Dual bandpass filter
Color / Mono: RGB-IR
Resolution: 2592 (H) x 1944 (V) (active pixels)
Maximum Frame Rate:
60 fps @ 3-exposure HDR
Optical Format: 1/2.525″
Pixel Size: 2.2 x 2.2 μm
Lens FOV: 143˚ horizontal
Power Supply Range:
9 ~ 19 VDC
Weight:
~ 36g
Part#: LI-OX05C1S-GM2B-143H
USB 3.0 EVA Kit Part#: LI-USB30-OX05C1S-GM2B-143H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Camera Tool Source Code in C#
Capture & Display
Register Access Function
Save file as BMP & RAW format

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor(MIPI Version) AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
✔ ✔ ✔ ✔ N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00