LI-USB30-X5C-IR-OMS-GM2B-143H

5MP USB3.0 Global Shutter RGB-IR OX05C1S GMSL2 Camera

$709.00

Image Product Quantity

LI-X5C-IR-OMS-GM2B-143H (CAMERA ONLY)

2 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

661 in stock

1

LI-PS12-02

175 in stock

1

LI-GMSL2-USB (for IR OMS)

Out Of Stock

1

Out Of Stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.525″ CMOS 5MP image sensor OX05C1S
RAW RGB-IR, 10-bit / 12-bit / 14-bit / 16-bit HDR RAW
Global shutter
USB 3.0 Super Speed support
ADI GMSL2 serializer MAX96717
12 VDC power supply for camera
Infrared LED Specs: 940nm wavelength
  AEC-Q102 qualifications
  3B Corrosion Robustness Class
  QTY: 4
IR Filter: 940nm Dual bandpass filter
Color / Mono: RGB-IR
Resolution: 2592 x 1944 @ 30 fps
Optical Format: 1/2.525″
Pixel Size: 2.2 x 2.2 μm
Lens FOV: 143˚ horizontal
Focusing Distance: 1M
Weight: ~ 315g
USB 3.0 EVA Kit Part#: LI-USB30-X5C-IR-OMS-GM2B-143H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

Kit Part#: LI-USB30-X5C-IR-OMS-GM2B-143H
Kits include: 1. Serial Camera: LI-X5C-IR-OMS-GM2B-143H
2. USB3.0 DeSer Tester: LI-GMSL2-USB
3. 3-Meter Fakra cable
4. USB 3.0 cable
5. 12VDC power supply
Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-X5C-IR-OMS-GM2B-143H

    LI-X5C-IR-OMS-GM2B-143H

    $599.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00