LI-X5C-IR-OMS-GM2B-143H

5MP Global Shutter RGB-IR OX05C1S GMSL2 Camera

$599.00

Image Product Quantity

LI-X5C-IR-OMS-GM2B-143H (CAMERA ONLY)

7 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

556 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.525″ CMOS 5MP image sensor OX05C1S
RAW RGB-IR, 10-bit / 12-bit / 14-bit / 16-bit HDR RAW
Global shutter
ADI GMSL2 serializer MAX96717
Infrared LED Specs: 940nm wavelength
  AEC-Q102 qualifications
  3B Corrosion Robustness Class
  QTY: 4
IR Filter: 940nm Dual bandpass filter
Color / Mono: RGB-IR
Resolution: 2592 (H) x 1944 (V) (active pixels)
Maximum Frame Rate:
60fps @ 3-exposure HDR
Optical Format: 1/2.525″
Pixel Size: 2.2 x 2.2 μm
Lens FOV: 143˚ horizontal
Focusing Distance: 1M
Power Supply Range:
9 ~ 19 VDC
Weight:
~ 248g
Part#: LI-X5C-IR-OMS-GM2B-143H
USB 3.0 EVA Kit Part#: LI-USB30-X5C-IR-OMS-GM2B-143H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester.