LI-IMX253-MIPI-020H

12.37MP MIPI CSI-2 camera equipped with Sony Polarsens Sensor IMX253

$1,599.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Polarsens Diagonal 17.6 mm CMOS Image Sensor IMX253
Global shutter
4-lane MIPI CSI-2
Resolution: 4112 (H) x 3008 (V) (active pixels)
Pixel Size: 3.45 x 3.45 µm
FPGA:
Included
Maximum Frame Rate:
8-bit: 42.6 fps @ All-pixel scan mode
  10-bit: 34.6 fps @ All-pixel scan mode
  12-bit: 29.1 fps @ All-pixel scan mode
FOV H: 20˚
Mount: C-mount
IR Filter:
650 nm IR cut filter (on holder)
Weight: ~ 136 g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

FA
ITS
Drone

Nvidia JETSON Camera Kit: Coming soon…

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here