LI-AF0130-VCL-MIPI-085H

$549.00

Image Product Quantity

LI-AF0130-VCL-MIPI-085H (CAMERA ONLY)

Available on backorder

1

LI-PS12-02

150 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825-1 : 2014, EN 60825-1 : 2014 + A11 : 2021 and CAN/CSA-E60825-1 :15 standards

1.2 MP Smart iToF BSI CMOS Global Shutter depth Sensor AF0130
BSI Global shutter
MIPI (2 Lanes, 2 Gbps/lane)
Resolution: 1280 (H) x 960 (V)
Pixel Size: 3.5 μm
Output Format:
RAW
Maximum Frame Rate:
60 fps @ 1.2 MP, 100 fps @ VGA
Depth Range: 0.2 ~ 6.5 m
Depth Accuracy:
±1.5%
FOV H: 85.1˚

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Robot Navigation
3D Reconstruction
Human-Machine Interaction
Gesture Recognition
Facial Recognition

Nvidia JETSON Camera Kit: Coming soon…

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here