LI-VB1940-VCL-ST100-10GigE-120H-POE

RGB-IR Global Shutter Stereo Camera with 10GigE and Holoscan Based Solution

$663.00

Image Product Quantity

LI-VB1940-VCL-ST100-10GigE-120H-POE (CAMERA ONLY)

9 in stock (can be backordered)

1

10G PoE Injector

Available on backorder

1

10G Ethernet Cable

Available on backorder

2

Available on backorder

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 STANDARD

Compatible with NVIDIA® Jetson AGX Orin™ and IGX Orin™ Developer Kit
STMicroelectronics 5.1MP Global Shutter Image Sensor VB1940
Single IR illuminator and single IR dot projector
Lattice® CertusPro-NX FPGA
AQrate® 10GB Ethernet PHY Transceiver
Laser Projector Specifications:
940nm Wavelength
  110˚ (H) x 77˚ (V) Field of Illumination (FOI)
  10935 Dot in FOV
Quantity of Sensor: 2
IMU (Inertial Measurement Unit):
BMI088
IR Filter: Visible + 940 nm band pass filter
Color / Mono: RGB-IR
Resolution: 2560 (H) x 1984 (V)
Optical Format: 1/2.5″
Pixel Size: 2.25 x 2.25 μm
Lens FOV: 120˚ horizontal
Baseline: 100 mm
Power Supply: IEEE802.3bt (PoE++)
Part#: LI-VB1940-VCL-ST100-10GigE-120H-POE

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision

his camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
✔ ✔ N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here