LI-AGO-CB-GMSL2

GMSL2 Carrier Board for NVIDIA® Jetson AGX Orin™ SOM

$699.00

Image Product Quantity

LI-AGO-CB-GMSL2 (BOARD ONLY)

9 in stock (can be backordered)

1

LI-PS19-01 (19V, 4.74A Power Adapter & Cable)

57 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

Carrier board for NVIDIA® Jetson AGX Orin™ SOM
Supports up to 8x Leopard Imaging FAKRA cameras
DeSerializer: 2x Maxim MAX96712
1 x Power interface
1 x HDMI connector
1 x USB 3.0 Type-C (data)
1 x USB 2.0 Type-C (flashing port)
2 x USB 2.0 Type-A interfaces
1 x USB 2.0 Mirco B UART interface
1 x RS485 interface
1 x SPI-DIFF external connector interface
1 x FAN interface
1 x RJ45 Gigabit Ethernet interface
1 x M.2 Key-M connector for SSD
1 x M.2 Key-E connector for WiFi
1 x M.2 Key-B connector for LTE, with Nano Sim card socket
1 x FPC connector for GNSS Extension board
Recovery, RST and PWR buttons included
Power supply range: 12 ~ 19 VDC
Weight: ~ 144 g (Without SOM)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Recommended With

  • LI-FCB-4T1-SS-2M-NP-T1

    LI-FCB-4T1-SS-2M-NP-T1

    $149.00