LI-USB30-AR0830C-YUV-085H

AR0830 USB3.0 MIPI D-PHY Camera

$499.00

Image Product Quantity

LI-USB30-AR0830C-YUV-085H (CAMERA ONLY)

16 in stock (can be backordered)

1

LI-USB30-LR Cable

49 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 1/2.9-inch CMOS Image Sensor AR0830
USB 3.0 Super Speed support
Default M12 lens
ISP included
Resolution: 3840 (H) x 2160 (V) (active pixels)
Shutter: Electronic Rolling Shutter (ERS) and Global Reset Release (GRR)
  Modes Supported
Optical format: 1/2.9-inch 8 MP (16:9)
Pixel size: 1.4 μm Back Side Illuminated (BSI)
Video Resolution @ Frame Rate:
1920 x 1080 @ 15fps
Power Consumption:
0.343 A @ 5 VDC (15 fps @ 1920 x 1080)
Supply Voltage: 5 VDC power source from USB3.0 port
Part: LI-USB30-AR0830C-YUV-085H

Videoconferencing Endpoint
Webcam
Machine Vision Camera
Video Doorbell
Retail In−store Camera, Bodycam, etc.
3D and Stereo Camera

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here