EYE SAFETY: PASS IEC 60825 STANDARD
| Compatible with NVIDIA® Jetson AGX Orin™ and IGX Orin™ Developer Kit | |
| STMicroelectronics 5.1MP Global Shutter Image Sensor VB1940 | |
| Single IR illuminator and single IR dot projector | |
| Lattice® CertusPro-NX FPGA | |
| AQrate® 10GB Ethernet PHY Transceiver | |
| Laser Projector Specifications: |
940nm Wavelength |
| 110˚ (H) x 77˚ (V) Field of Illumination (FOI) | |
| 10935 Dot in FOV | |
| Quantity of Sensor: | 2 |
| IMU (Inertial Measurement Unit): |
BMI088 |
| IR Filter: | Visible + 940 nm band pass filter |
| Color / Mono: | RGB-IR |
| Resolution: | 2560 (H) x 1984 (V) |
| Optical Format: | 1/2.5″ |
| Pixel Size: | 2.25 x 2.25 μm |
| Lens FOV: | 120˚ horizontal |
| Baseline: | 80 mm |
| Focusing Distance: | 75 cm |
| Power Supply: | 12 VDC external power supply |
| Part#: | LI-VB1940-VCL-ST80-10GigE-120H |
If you need to download the driver, please contact:support@leopardimaging.com
In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ✔ | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here