LI-USB30-OG05C10-MIPI-102H

5MP Global Shutter Color MIPI USB30 Camera Module

$599.00

Image Product Quantity

LI-OG05C10-MIPI-102H

5MP Global Shutter MIPI Camera

Available on backorder

1

LI-USB30 V1.6

705 in stock

1

LI-CSLINK-IPX-TESTER V1.1

3 in stock

1

FAW-1233-02

50 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision 1/1.45″ CMOS 5MP Image Sensor OG05C10
Global shutter
USB 3.0 Super Speed support
RAW data output without compression
Active Pixels: 2464 (H) x 2064 (V)
Pixel Size: 3.45 μm x 3.45 μm
Color / Mono:
Color
Current Consumption:
307 mA @ 5V (2448 x 2048 @ 14.7fps)
Focal Length: 5.17 ± 5% mm
Field of View: 102˚ horizontal
IR Filter:
650nm IR CUT Filter
Part#: LI-USB30-OG05C10-MIPI-102H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Machine Vision Camera
Logistics Application
Industrial Bar Code Scanning
Robotics
Intelligent Transportation System
Factory Automation

Nvidia JETSON Camera Kit: Coming soon…

1. LI-OG05C10-MIPI-102H x 1
2. LI-USB30 Main board x 1
3. LI-CSLINK-IPX-TESTER x 1
4. FAW-1233-02 (200 mm) x 1
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
RAW to RGB Conversion
Save file as BMP & RAW format
Color Matrix
Register access function

Recommended With

  • LI-OG05C10-MIPI-102H

    LI-OG05C10-MIPI-102H

    $399.00