LI-IMX568-MIPI-FKR-IPX-105H

5.1MP Global Shutter MIPI Camera

$399.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 8.8 mm CMOS Pregius S Image Sensor IMX568
Color sensor
Global shutter
Interface: MIPI output
Active Pixels: 2472 (H) × 2064 (V)
Pixel Size: 2.74 x 2.74 μm
Effective Focal Length: 3.939 mm
FOV H: 105˚

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

FA Cameras
ITS Cameras
IoT
Robots

This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A

Please notice that some of the Jetson platforms use our carrier boards instead of Jetson DevKit, and Raspberry Pi5 platform need use our adapter boards.
For detailed Jetson driver with Jetpack version list: Click here

Nvidia JETSON Camera Kit: Coming soon…