LI-AR2020-GMSL3-096H

20MP GMSL3 Fakra Camera

$549.00

Image Product Quantity

LI-AR2020-GMSL3-096H (CAMERA ONLY)

8 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 20MP CMOS sensor AR2020
GMSL3 Serializer

Lens: FOV H 96˚
Resolution: 5120 (H) x 3840 (V) (active pixels)
Maximum Frame Rate: 30 fps @ 5120 x 3840
Optical Format: 1/1.8″
Pixel Size: 1.4 µm Back Side Illuminated (BSI)
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR2020-GMSL3-096H

Surveillance Camera
Video Conferencing
Machine Vision
3D and Stereo Imaging
Barcode Scan

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.