LI-ISX031-10GigE-118H

$499.00

Image Product Quantity

LI-ISX031-10GigE-118H (CAMERA ONLY)

10 in stock (can be backordered)

1

LI-PS12-01

132 in stock (can be backordered)

1

10G Ethernet Cable

91 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™ Developer Kit
Sony Diagonal 7.45 mm CMOS Image Sensor
Lattice® CertusPro-NX FPGA
Marvell® 10GB Ethernet PHY Transceiver
Quantity of Sensor: 1
Power Supply: POE / External 12 VDC (External 12 VDC in Default)
IR Filter: 700 nm IR cut filter
Color / Mono: Color
Active Pixels: 1937 (H) x 1553 (V)
Optical Format: 1/2.42″
Pixel Size: 3.0 x 3.0 μm
Lens FOV: 118˚ horizontal
Part#: LI-ISX031-10GigE-118H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com