LI-AR0341-VS775S-124H

AR0341 VS775S Camera

$499.00

Image Product Quantity

LI-AR0341-VS775S-124H (CAMERA ONLY)

2 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

343 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 3MP CMOS RGGB Sensor AR0341
Color Sensor
Microchip VS775S serializer
Lens: FOV H 124°
IP Rating: TBD
Active Pixels: 1920 (H) x 1536 (V)
Maximum Frame Rate: 60 fps @ full resolution (in Super Exposure + T2 mode and in Super Exposure mode)
Optical Format: 1/3.6″
Pixel Size: 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Connector:
FAKRA Z TYPE
Part#: LI-AR0341-VS775S-124H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A ✔ N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-AR0341-VS775S-187H

    LI-AR0341-VS775S-187H

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00