LI-USB30-OG05B20-MIPI-081H

OG05B20 USB 3.0 MIPI Camera

$599.00

Image Product Quantity

LI-OG05B20-MIPI-081H

23 in stock (can be backordered)

1

LI-CSLINK-IPX-TESTER V1.1

94 in stock

1

LI-USB30 V1.6

200 in stock

1

FAW-1233-02

39 in stock

1

39 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.53″ CMOS 5MP Image Sensor OG05B20
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: 2592 (H) x 1944 (V) (active pixels)
Frame rate: 2592 x 1944 @ 30 fps
Optical format: 1/2.5″
Pixel size: 2.2 x 2.2 μm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: OG05B20 MIPI Module
Part: LI-USB30-OG05B20-MIPI-081H

Agriculture

1. LI-OG05B20-MIPI-081H x 1
2. LI-USB30 Main board x 1
3. LI-CSLINK-IPX-TESTER x 1
4. FAW-1233-02 (200 mm) x 1

Camera Tool Source Code in C#
Capture & Display
RAW to RGB Conversion
Save file as BMP & RAW format
Color Matrix
Register access function

Recommended With

  • LI-OG05B20-MIPI-081H

    LI-OG05B20-MIPI-081H

    $319.00