LI-ISX031-ST80-10GigE-118H

$599.00

Image Product Quantity

LI-ISX031-ST80-10GigE-118H (CAMERA ONLY)

12 in stock (can be backordered)

1

LI-PS12-01

3 in stock (can be backordered)

1

10G Ethernet Cable

43 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™ Developer Kit
Sony Diagonal 7.45 mm CMOS Image Sensor
Lattice® CertusPro-NX FPGA
Marvell® 10GB Ethernet PHY Transceiver
Quantity of Sensor: 2
IR Filter: 700 nm IR cut filter
Color / Mono: Color
Active Pixels: 1937 (H) x 1553 (V)
Optical Format: 1/2.42″
Pixel Size: 3.0 x 3.0 μm
Lens FOV: 118˚ horizontal
Baseline: 80 mm
Part#: LI-ISX031-ST80-10GigE-118H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here