LI-VB1940-ST100-10GigE-120H

$599.00

Image Product Quantity

LI-VB1940-ST100-10GigE-120H (CAMERA ONLY)

12 in stock (can be backordered)

1

10G Ethernet Cable

91 in stock (can be backordered)

1

LI-PS12-01

132 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™ and IGX Orin™ Developer Kit
STMicroelectronics 5.1MP Global Shutter Image Sensor VB1940
Lattice® CertusPro-NX FPGA
AQrate® 10GB Ethernet PHY Transceiver
IMU (Inertial Measurement Unit):
BMI088
Working Mode: Master / Trigger mode
Quantity of Sensor: 2
IR Filter: RGB + 940nm DBF filter
Color / Mono: RGB-IR
Resolution: 2560 (H) x 1984 (V)
Optical Format: 1/2.5″
Pixel Size: 2.25 x 2.25 μm
Lens FOV: 120˚ horizontal
Baseline: 100 mm
Power Supply: External 12 VDC from power supply adaptor
Part#: LI-VB1940-ST100-10GIGE-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision

1. 1 x LI-VB1940-ST100-10GigE-120H
2. 1 x CAT-8 10G Ethernet Cable
3. 1 x 12 VDC Power

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-VB1940-ST100-10GigE-120H-POE

    LI-VB1940-ST100-10GigE-120H-POE

    $599.00