LI-IMX715-MIPI-HOLOSCAN-082H

For Sensor Bridge Hardware Setup illustrations, click here

$483.00

Image Product Quantity

LI-IMX715-MIPI-M12

Out of stock

1

FAW-1233-03

300 in stock

1

LI-JXAV-MIPI-ADPT-4CAM-FP V1.0 (BOARD ONLY)

51 in stock (can be backordered)

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Nvidia Holoscan platform based on camera kit
Sony Diagonal 6.4 mm CMOS Image Sensor IMX715
Supports M12 x P0.5 lens
Nvidia Holoscan platform is NOT included

Active Pixels: 3864 (H) x 2176 (V)
Optical Format: 1/2.8″
Pixel Size: 1.45 x 1.45 μm
Length of the I-PEX cable: 300 mm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Robots

1. LI-JXAV-MIPI-ADPT-4CAM-FP x 1
2. FAW-1233-03 cable x 1
3. LI-IMX715-MIPI-082H x 1

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-IMX715-MIPI-M12

    LI-IMX715-MIPI-M12

    $279.00