LI-AR0234CSC-MIPI-HOLOSCAN-073H

For Sensor Bridge Hardware Setup illustrations, click here

$483.00

Image Product Quantity

LI-AR0234CSC-MIPI-M12

3 in stock

1

FAW-1233-03

467 in stock

1

LI-JXAV-MIPI-ADPT-4CAM-FP V1.0 (BOARD ONLY)

15 in stock (can be backordered)

1

3 in stock

For high volume order, please email sales@leopardimaging.com

Nvidia Holoscan platform based on camera kit
ON Semiconductor 2.3MP CMOS image sensor AR0234CS, global shutter
Supports M12 x P0.5 lens
Nvidia Holoscan platform is NOT included

Active Pixels: 1920 (H) x 1200 (V)
Optical Format: 1/2.6″
Pixel Size: 3.0 x 3.0 μm
Length of the I-PEX cable: 300 mm
  Supports multiple length cables
Part#: LI-AR0234CSC-MIPI-HOLOSCAN-073H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Robots

1. LI-JXAV-MIPI-ADPT-4CAM-FP x 1
2. FAW-1233-03 cable x 1
3. LI-AR0234CSC-MIPI-073H x 1

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
✔ ✔ N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-AR0234CSC-MIPI-M12

    LI-AR0234CSC-MIPI-M12

    $279.00