LI-IPX-KW33000-MIPI-TOF-088H

$499.00

Image Product Quantity

LI-KW33000-MIPI-TOF-088H (CAMERA ONLY)

6 in stock (can be backordered)

1

LI-IPEX-FPC24-ADP V1.0 board

48 in stock (can be backordered)

1

Flex Cable (0.5MM, 24P, 100MM)

Available on backorder

1

FAW-1233-02

508 in stock

1

LI-PS5-01

237 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 STANDARD

Nuvoton VGA-Pixel TOF and IR Image Sensor KW33000A1K
Compatible with NVIDIA® Jetson AGX Orin Developer Kit and USB30 Kit
2-lane MIPI & 12-bit RAW output
Lens: FOV H 88.2˚

Resolution: 640 (H) x 480 (V) (active pixels)
Optical Format: 1/4″
Pixel Size: 5.6 x 5.6 μm
Power Supply: 5 VDC
VCSEL: DOT VCSEL (940 nm) & FLOOD VCSEL (940 nm)
Part#: LI-IPX-KW33000-MIPI-TOF-088H

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Robot Navigation
3D Reconstruction
Human-Machine Interaction
Gesture Recognition
Facial Recognition

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-USB30-IPX-KW33000-MIPI-TOF-088H

    LI-USB30-IPX-KW33000-MIPI-TOF-088H

    $699.00