LI-S5K3B6SA-GM2B-094H

$409.00

Image Product Quantity

LI-S5K3B6SA-GM2B-094H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

58 in stock (can be backordered)

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Samsung Automotive 1/2.4″ 3MP CMOS Image Sensor S5K3B6SA
RCCG Sensor
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 94˚
GMSL2 Serial Coax Interface with PoC
IP Rating: IP67
Active Pixels: 1936 (H) x 1552 (V)
Maximum Frame Rate: 60 fps (intra-scene) @ 3MP with Dual Conversion gain and Lateral overflow with LFM
Optical Format: 1/2.4″
Pixel Size: 3.0 μm Split PD
Power Supply Range: 7 ~ 24 VDC
Weight: ~ 48 g
Part#: LI-S5K3B6SA-GM2B-094H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Autonomous Driving
– High Performance ADAS
– Front Forwarding Camera
– Surround Sensing / Viewing Camera

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00