Camera Specification:
LI-IMX334-MIPI-M12-HAILO
Compatible with Hailo-15 camera development kit
$299.00
For high volume order, please email sales@leopardimaging.com
Compatible with Hailo-15 camera development kit
$299.00
For high volume order, please email sales@leopardimaging.com
Compatible with Hailo-15 camera development kit
Sony Diagonal 8.86 mm (Type 1/1.8) CMOS Image Sensor IMX334
Color sensor
Supports M12 lens
Active Pixels: | 3864 (H) x 2176 (V) |
Pixel Size: | 2.0 x 2.0 μm |
Mount: | M12 x P0.5 |
Effective Focal Length: | 3.25 ± 5% mm |
FOV (H): | 100° |
Part# | LI-IMX334-MIPI-M12-HAILO |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
1 x LI-IMX334-MIPI-M12-HAILO camera module
1 x FAW-1233-03 cable
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here
Hailo Camera Kit: | Coming soon… |