ON Semiconductor 1/2.9-inch 8 MP (16:9) CMOS Image Sensor AR0830 | |
Color sensor | |
Supports M12 lens | |
4-lane MIPI D−PHY | |
Active Pixels: | 3840 (H) x 2160 (V) |
Pixel Size: | 1.4 μm Back Side Illuminated (BSI) |
Part#: | LI-AR0830C-MIPI-078H |
If you need to download the driver, please contact:support@leopardimaging.com
Video-conferencing Endpoint
Webcam
Machine Vision Camera
Video Doorbell
Retail In−store Camera, Bodycam, etc.
3D and Stereo Camera
This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.
AGX Xavier | AGX Orin | Nano | TX2 | TX1 | USB3.0 | RP5 |
---|---|---|---|---|---|---|
N/A | ✔ | N/A | N/A | N/A | ✔ | N/A |
For detailed Jetson driver with Jetpack version list: Click here
Nvidia JETSON Camera Kit: Coming soon…