LI-USB30-AR0231-AP0200-GMSL2-060H

LI-AR0231-AP0200-GMSL2 HDR GMSL2 Serial Camera

$509.00

Image Product Quantity

LI-AR0231-AP0200-GMSL2-060H (CAMERA ONLY)

57 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

LI-GMSL2-USB-BOX

420 in stock (can be backordered)

1

LI-M-USB-FKR-BOX

7 in stock (can be backordered)

1

57 in stock

For high volume order, please email sales@leopardimaging.com

ON SEMI AR0231 Sensor
ON SEMI AP0200 ISP
Support WDR (Wide Dynamic Range)
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 60° / 120° / 200°
GMSL2 Serial Coax Interface with PoC
IP Rating: IP67
Maximum Resolution: 1920 (H) x 1020 (V)
Frame Rate: 28.7 fps @ 1920 x 1020
Optical Format: 1/2.7″
Pixel Size: 3.0 x 3.0 µm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0231-AP0200-GMSL2-xxxH (FOVH 60° / 120° / 200°)
USB 3.0 EVA Kit Part#: LI-USB30-AR0231-AP0200-GMSL2-xxxH (FOVH 60° / 120° / 200°)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0231-AP0200-GMSL2-xxxH
Power over Cable: +9 ~ 19 VDC
Transmit 15 meter 30fps video through
Automotive Camera
Kits include: 1. Serial Camera: LI-AR0231-AP0200-GMSL2-xxxH
2. USB3.0 DeSer Tester: LI-GMSL2-USB-BOX
3. 3-Meter Fakra Cable
4. 12 VDC Power supply
5. USB 3.0 Cable
Camera Tool Source Code in C#
Capture & Display
Register Access Function
ISP Binary Update
Hardware Trigger Mode
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
  • LI-AR0231-AP0200-GMSL2-200H

    LI-AR0231-AP0200-GMSL2-200H

    $399.00
  • LI-AR0231-AP0200-GMSL2-120H

    LI-AR0231-AP0200-GMSL2-120H

    $399.00
  • LI-USB30-AR0231-AP0200-GMSL2-120H

    LI-USB30-AR0231-AP0200-GMSL2-120H

    $509.00
  • LI-AR0231-AP0200-GMSL2-060H

    LI-AR0231-AP0200-GMSL2-060H

    $399.00
  • LI-USB30-AR0231-AP0200-GMSL2-200H

    LI-USB30-AR0231-AP0200-GMSL2-200H

    $509.00