LI-USB30-AR0820-FP4-120H

$679.00

Image Product Quantity

LI-AR0820-FP4-120H (CAMERA ONLY)

8 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

479 in stock

1

LI-TI9702-IPX-DESER

72 in stock

1

LI-USB30-CSLINK-IPX-TESTER

13 in stock

1

LI-PS12-01

28 in stock

1

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR0820 8.3MP CMOS Sensor
TI971 FPD-Link IV Serializer

Lens: FOV H 60˚
Resolution: 3848 x 2168 @ 12 fps
Optical Format: 1/2″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0820-FP4-120H
USB 3.0 EVA Kit Part#: LI-USB30-AR0820-FP4-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Autonomous Driving

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0820-FP4-120H
Kit Includes: 1. Serial Camera: LI-AR0820-FP4-120H x 1
2. DeSer Board: LI-FPDLINKIV-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
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
  • LI-AR0820-FP4-060H

    LI-AR0820-FP4-060H

    $509.00
  • LI-USB30-AR0820-FP4-060H

    LI-USB30-AR0820-FP4-060H

    $619.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-AR0820-FP4-120H

    LI-AR0820-FP4-120H

    $569.00