LI-AGO-ADP-HAWK-D

$1,235.00

Image Product Quantity

LI-AR0234CS-STEREO-GMSL2-30 (CAMERA)

Available on backorder

2

E3653-A03 (BOARD ONLY)

10 in stock

1

LI-FCB-4T1-SS-0.3M-NP-A0

172 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

392 in stock (can be backordered)

2

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™ Developer Kit
ON Semiconductor 2.3MP CMOS image sensor AR0234CS

Adapter Board: E3653-A03
Active Pixels: 1920 (H) x 1200 (V)
Connector: FAKRA connector FAKRA Z TYPE
QTY of Camera: 2
Baseline: 150.00 mm
Optical Format: 1/2.6″
Pixel Size: 3.0 x 3.0 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-AR0234CS-STEREO-GMSL2-30 x 2
2. FAK-SMZSMZ-3M (length: 3 m) x 2
3. E3653-A03 adapter board x 1
4. LI-FCB-4T1-SS-0.3M-NP-A0 cable (length: 0.3 m) x 1
5. LI-JTX1-SUB-ADPT (high connector) x 1

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Jetson AGX Orin Driver Guide: Click here
ISAAC ROS Argus Camera: Click here

Recommended With

  • LI-JTX1-SUB-ADPT

    LI-JTX1-SUB-ADPT

    $49.00
  • LI-FCB-4T1-SS-2M-NP-T1

    LI-FCB-4T1-SS-2M-NP-T1

    $149.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • E3653-A03

    E3653-A03

    $388.00
  • LI-FCB-4T1-SS-0.3M-NP-A0

    LI-FCB-4T1-SS-0.3M-NP-A0

    $99.00
  • LI-AR0234CS-STEREO-GMSL2-30

    LI-AR0234CS-STEREO-GMSL2-30

    $399.00