LI-ONO-CB-4CAM-FP

Carrier board for NVIDIA® Jetson Orin™ NANO SOM

$499.00

Image Product Quantity

LI-PS12-02

154 in stock

1

LI-DC-4POS-18AWG-30CM (Cable Adapter)

460 in stock

1

LI-ONO-CB-4CAM-FP (NO POE) FOR ORIN NANO

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Carrier board for NVIDIA® Jetson Orin™ NANO SOM which power supply is 5V
4 x MIPI CSI-2 camera interfaces (4 x 2-lane)
1 x Power interface (DC 12V)
1 x USB3.0 Type-C interface for normal use (J39)
1 x USB3.0 Type-C interface for recovery function only (J54)
1 x USB3.0 Type-A interface
1 x RJ45 Ethernet interface
1 x UART interface (USB2.0 Micro-B)
1 x WIFI & Bluetooth interface
1 x SSD connection interface
1 x CAN connector
1 x Mini-DP interface
1 x Fan connector
Weight: ~ 112 g (Without NANO SOM)
Part#: LI-ONO-CB-4CAM-FP (No POE)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Recommended With

  • FAW-1233-03

    FAW-1233-03

    $35.00
  • LI-ONX-CB-4CAM-FP

    LI-ONX-CB-4CAM-FP

    $499.00