LI-JTX1-SUB-ADPT

High Connector. Size: 75.0 (L) x 40.2 (W) x 20.1 (D) mm

$49.00

Image Product Quantity

LI-JTX1-SUB-ADPT (BOARD ONLY)

311 in stock

1

180 in stock

For high volume order, please email sales@leopardimaging.com

Used as a standoff adapt board to NVIDIA® Jetson AGX Orin™ developer kit or Xavier™ developer kit
Compatible with LI-JTX1-MIPI-ADPTLI-JXAV-MIPI-ADPT-4CAMLI-JTX1-MIPI-ADPT-6CAM, LI-JAG-ADP-GMSL2-8CH and E3653-A03.
Dimensions: 75.0 (L) x 40.2 (W) x 20.1 (D) mm
Weight: ~ 19 g
Part#: LI-JTX1-SUB-ADPT (High Connector)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com