LI-USB30-VENUS-OX03D4C-GM2A-124H

$589.00

Image Product Quantity

LI-VENUS-OX03D4C-GM2A-124H (CAMERA ONLY)

12 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

326 in stock (can be backordered)

1

LI-GMSL2-USB

420 in stock (can be backordered)

1

LI-PS12-01

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision RCCB CMOS HDR HD Sensor OX03D4C
Maxim MAX9295A/B Serializer
GMSL2 Serial Coax Interface with PoC
Lens FOV: 124.0˚ horizontal @ 4.03 mm
Output Format: 10-bit RAW
Resolution: 1928 x 1536 @ 30 fps
Optical Format: 1/3.45″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-OX03D4C-GM2A-124H
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-OX03D4C-GM2A-124H

Automotive
– 360˚ Surround View System
– Rear View Camera

Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-VENUS-OX03D4C-GM2A-124H
Kit Includes: 1. Serial Camera: LI-VENUS-OX03D4C-GM2A-124H x 1
2. USB3.0 DeSer Tester: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
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
  • LI-VENUS-OX03D4C-GM2A-124H

    LI-VENUS-OX03D4C-GM2A-124H

    $479.00