LI-IMX462-USB-184H

$119.00

Image Product Quantity

LI-IMX462-USB-184H (CAMERA ONLY)

7 in stock

1

LI-C-IMX462-USB-2.0-CABLE

47 in stock

1

7 in stock

For high volume order, please email sales@leopardimaging.com

Support 2M video streaming
MJPEG / YUV video output
USB 2.0 compliant
Part#: LI-IMX462-USB-184H
Focusing Range: 20 cm to infinity
Focal Length: 1.88 mm
F Number: 1.8
FOV (H): 184˚
TV Distortion: < -35%
Sensor: Sony STARVIS Diagonal 6.46 mm 2MP CMOS Image Sensor IMX462
4-Pin Connector
Pin No. Name
1 USB_5V
2 USB_D-
3 USB_D+
4 GND