LI-USB30-OV2311-IR-GMSL2-047H

OV2311 USB3.0 Camera

$508.00

Image Product Quantity

LI-OV2311-IR-GMSL2-047H (CAMERA ONLY)

2 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

395 in stock (can be backordered)

1

LI-PS12-01-MOD-M10V

55 in stock

1

LI-GMSL2-USB

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision 2MP CMOS Sensor OV2311
Output YUV (YUYV) data
Monochrome sensor
Global shutter
GMSL2 MAX9295A/B serializer
940 nm Band Pass filter
12 VDC power supply for camera
12 VDC power supply for IR LED

Resolution: 1600 x 1300 @ 60 fps
Optical Format: 1/2.9″
Pixel Size: 3.0 x 3.0 μm
Lens: FOV H 46.9°
Focusing Distance: 70 cm
Part#: LI-OV2311-IR-GMSL2-047H
USB 3.0 EVA Kit Part#: LI-USB30-OV2311-IR-GMSL2-047H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality
– Machine Vision

Kit Part#: LI-USB30-OV2311-IR-GMSL2-047H
Kits include: 1. Serial Camera: LI-OV2311-IR-GMSL2-047H x 1
2. DeSer Box: LI-GMSL2-USB x 1
3. Three-Meter Fakra Cable x 1
4. USB 3.0 Cable x 1
5. 12V DC Power Supply for Camera x 1
6. 12V DC Power Supply for IR LED x 1

Source Code in C#
Capture & Display
Support register access function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-OV2311-IR-GMSL2-047H

    LI-OV2311-IR-GMSL2-047H

    $398.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00