LI-JXAV-MAX96712-ADP-8CAM

8-CH GMSL2 board for NVIDIA® Jetson AGX Xavier™ Developer Kit and Jetson AGX Orin™ Developer Kit

$389.00

Image Product Quantity

LI-JXAV-MAX96712-ADP-8CAM V2.0 (BOARD ONLY)

47 in stock

1

LI-PS12-02

213 in stock

1

47 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Xavier™ Developer Kit and Jetson AGX Orin™ Developer Kit
Supports 8 GMSL2 cameras
Supports external 12 VDC power supply
DeSerializer: Maxim MAX96712
Weight: ~ 64 g
Part#: LI-JXAV-MAX96712-ADP-8CAM (with 3 x 16 mm standoffs)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Recommended With

  • LI-FCB-4T1-SS-2M-NP-T1

    LI-FCB-4T1-SS-2M-NP-T1

    $149.00