Camera Specification:
LI-IMX568-GMSL2-050H
Global Shutter IMX568 5.1MP Camera Module
$529.00
For high volume order, please email sales@leopardimaging.com
Global Shutter IMX568 5.1MP Camera Module
$529.00
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 8.8 mm CMOS Pregius S Global Shutter Image Sensor IMX568 | |
| GMSL2 Serializer | |
| GMSL2 Serial Coax Interface with PoC | |
| Lens: | FOV H 50˚ / 105˚ |
| Resolution: | 2472 (H) × 2064 (V) (active pixels) |
| Maximum Frame Rate: | 8-bit, 96.2 fps @ all-pixel scan mode 10-bit, 79.1 fps @ all-pixel scan mode 12-bit, 67.2 fps @ all-pixel scan mode |
| Optical Format: | 1/1.8″ |
| Pixel Size: | 2.74 × 2.74 µm |
| Power Supply Range: | 9 ~ 19 VDC |
| Part#: | LI-IMX568-GMSL2-xxxH (050H, 105H) |
| USB 3.0 EVA Kit Part#: | LI-USB30-IMX568-GMSL2-xxxH (050H, 105H) |
If you need to download the driver, please contact:support@leopardimaging.com
FA Cameras
ITS Cameras
IoT
Robots
| Default Version: |
| The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Camera Tool Source Code in C#
Capture & Display
Register Access Function
Save file as BMP & RAW format
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here