Camera Specification:
LI-AR1335C-MIPI-061H-AF
$99.00
38 in stock
For high volume order, please email sales@leopardimaging.com
$99.00
38 in stock
For high volume order, please email sales@leopardimaging.com
| Sensor Type: | ON Semiconductor 13MP Sensor AR1335 CSP |
| Optical Format: | 1/3.2″ |
| Aperture, F/#: | 2.2 |
| Focal Length: | 3.85 mm |
| Depth of Field: | 10 cm ~ infinity |
| Resolution: | 4208 (H) x 3120 (V) (active pixels) |
| Pixel Size: | 1.1 μm Back Side Illuminated (BSI) |
| Output Format: | 6-bit / 8-bit / 10-bit RAW data |
| Maximum Frame Rate: | 30 fps @ 4208 x 3120 |
| Color / Mono: | Color sensor |
| Interface: | 4-lane MIPI CSI-2 |
| Lens: | FOV H 61° |
| Power Consumption: | < 200 mA @ 5 VDC |
If you need to download the driver, please contact:support@leopardimaging.com