LI-OV2311-VCSEL-GMSL2-055H

$499.00

Image Product Quantity

LI-OV2311-VCSEL-GMSL2-055H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

296 in stock (can be backordered)

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 STANDARD

OmniVision CMOS Image Sensor OV2311
10-bit RAW data
Monochrome sensor
Global shutter
GMSL2 MAX96717F serializer
940 nm IR filter

Resolution: 1600 (H) x 1300 (V) (active pixels)
Optical Format: 1/2.9″
Pixel Size: 3.0 x 3.0 μm
Lens: FOV H 55°
Focusing Distance: 70 cm
Weight: ~ 80 g
Part#: LI-OV2311-VCSEL-GMSL2-055H
USB 3.0 EVA Kit Part#: LI-USB30-OV2311-VCSEL-GMSL2-055H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality
– Machine Vision