LI-USB30-VENUS-OX08B40-96717-120H

$649.00

Image Product Quantity

LI-VENUS-OX08B40-96717-120H (CAMERA ONLY)

16 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

296 in stock (can be backordered)

1

LI-GMSL2-USB

415 in stock (can be backordered)

1

LI-PS12-01

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS HDR HD sensor OX08B40
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 30° / 60° / 120°
Resolution: 3840 x 2160 @ 10 fps
Optical Format: 1/1.73″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: TBD
Operating Temp: -40℃ ~ +85℃
Storage Temp: -40℃ ~ +85℃
Part#: LI-VENUS-OX08B40-96717-xxxH (030H, 060H, 120H)
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-OX08B40-96717-xxxH (030H, 060H, 120H)

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Kit Part#: LI-USB30-VENUS-OX08B40-96717-xxxH
Kit Includes: 1. Serial Camera: LI-VENUS-OX08B40-96717-xxxH x 1 (030H, 060H, 120H)
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
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
  • LI-VENUS-OX08B40-96717-120H

    LI-VENUS-OX08B40-96717-120H

    $539.00
  • LI-USB30-VENUS-OX08B40-96717-030H

    LI-USB30-VENUS-OX08B40-96717-030H

    $649.00
  • LI-VENUS-OX08B40-96717-060H

    LI-VENUS-OX08B40-96717-060H

    $539.00
  • LI-VENUS-OX08B40-96717-030H

    LI-VENUS-OX08B40-96717-030H

    $539.00
  • LI-USB30-VENUS-OX08B40-96717-060H

    LI-USB30-VENUS-OX08B40-96717-060H

    $649.00