LI-IMX530-GMSL2-NL

$1,999.00

Image Product Quantity

LI-IMX530-GMSL2-NL_CAMERA ONLY

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

345 in stock (can be backordered)

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 19.3 mm 24.55MP CMOS Image Sensor IMX530
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: No
Resolution: 5328 (H) x 4608 (V) (active pixels)
Frame Rate: 12-bit: 14.7 fps @ 5312 x 4608
Optical Format: 1.2″
Pixel Size: 2.74 x 2.74 µm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-IMX530-GMSL2-NL

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

ITS Cameras
FA Cameras

NOTE:
The LI-IMX530-GMSL2-NL camera is without lens by default. If you want to know more about its matched lens, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

This camera is compatible with  Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A ✔ N/A N/A ✔ N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00