Camera Specification:
LI-IMX715-MIPI-M12
IMX715 4K Camera Module with M12 Lens
$279.00
8 in stock
For high volume order, please email sales@leopardimaging.com
IMX715 4K Camera Module with M12 Lens
$279.00
8 in stock
For high volume order, please email sales@leopardimaging.com
Sony Diagonal 6.43 mm (Type 1/2.8) CMOS Image Sensor IMX715
Color sensor
Supports M12 lens
MIPI CSI-2 interface
| Active Pixels: | 3864 (H) x 2176 (V) |
| Pixel Size: | 1.45 x 1.45 μm |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | ✔ | N/A | N/A |
Please notice that some of the Jetson platforms use our carrier boards instead of Jetson DevKit, and Raspberry Pi5 platform need use our adapter boards.
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |