LI-USB30-IMX490-GW5400-GMSL2-030H

$799.00

Image Product Quantity

LI-IMX490-GW5400-GMSL2-030H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

211 in stock

1

LI-GMSL2-FP-USB-BOX

29 in stock

1

LI-M-USB-FKR-FP-BOX

29 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 10.36 mm (Type 1/1.55) 5.36MP CMOS Image Sensor IMX490
GeoSemi GW5400 ISP
Support HDR (High Dynamic Range)
Coax Serial Real Time Streaming
GMSL2 Serializer
Lens: FOV H 30°
GMSL2 Serial Coax Interface with PoC

IP rating: IP69K
Resolution: 2880 (H) x 1860 (V) (based on ISP)
Optical Format: 1/1.55″
Pixel Size: 3.0 x 3.0 µm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-USB30-IMX490-GW5400-GMSL2-030H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
5MP video applications
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Power over Cable: 9 ~ 19 VDC

Kits Include: 1. Serial Camera: LI-IMX490-GW5400-GMSL2-xxxH
2. USB3.0 DeSer Tester: LI-GMSL2-FP-USB-BOX
3. 3-Meter Fakra Cable
4. 12 VDC Power supply
5. USB3.0 Cable
Camera Tool Source Code in C#
Capture & Display
ISP Rom Update

This camera has been tested on the below platforms:

Recommended With

  • LI-USB30-IMX490-GW5400-GMSL2-065H

    LI-USB30-IMX490-GW5400-GMSL2-065H

    $759.00
  • LI-IMX490-GW5400-GMSL2-065H

    LI-IMX490-GW5400-GMSL2-065H

    $619.00
  • LI-IMX490-GW5400-GMSL2-040H

    LI-IMX490-GW5400-GMSL2-040H

    $609.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-USB30-IMX490-GW5400-GMSL2-040H

    LI-USB30-IMX490-GW5400-GMSL2-040H

    $719.00
  • LI-IMX490-GW5400-GMSL2-030H

    LI-IMX490-GW5400-GMSL2-030H

    $689.00